Batch CAD Cart (0)
  • Cart is empty
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 30 º N/A 51500 N11600 lbf N/A 64800 N14600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 33.32 mm1.312 in N/A 30 º N/A 56000 N12700 lbf N/A 66600 N15000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 30 º N/A 56000 N12700 lbf N/A 66600 N15000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 30 º N/A 62000 N16000 lbf N/A 84000 N19000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 39.67 mm1.562 in N/A 30 º N/A 72000 N20000 lbf N/A 103000 N23800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 80 mm N/A 140 mm5.5118 in N/A 47.62 mm1.875 in N/A 30 º N/A 162000 N36500 lbf N/A 168000 N38000 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 33.32 mm1.312 in N/A 30 º N/A 41000 N9300 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 30 º N/A 41000 N9300 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 38.1 mm1.5 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 39.67 mm1.562 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 42.88 mm1.688 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 47.62 mm1.875 in N/A 30 º N/A 97000 N22000 lbf N/A 126000 N28500 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 30 º N/A 97000 N22000 lbf N/A 126000 N28500 lbf N/A STEEL N/A Snap In N/A CAD
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6