Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5211W | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 62000 N16000 lbf | Ce - Dynamic Radial Rating N/A 84000 N19000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5211WD | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 62000 N16000 lbf | Ce - Dynamic Radial Rating N/A 84000 N19000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311K | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 86700 N19500 lbf | Ce - Dynamic Radial Rating N/A 124400 N28000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311W | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5311KG | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 86700 N19500 lbf | Ce - Dynamic Radial Rating N/A 124400 N28000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311WBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5311WGBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5411W | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.511 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162400 N36500 lbf | Ce - Dynamic Radial Rating N/A 218000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5212K | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 88800 N14000 lbf | Ce - Dynamic Radial Rating N/A 85000 N19300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212W | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 72000 N20000 lbf | Ce - Dynamic Radial Rating N/A 103000 N23800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212WD | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 72000 N20000 lbf | Ce - Dynamic Radial Rating N/A 103000 N23800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5312W | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5312K | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5312KG | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5312WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5412W | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5412WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5213K | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating N/A 101000 N22800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5213 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 92000 N20800 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5313W | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313K | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5313WBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313WGBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5413 | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.299 in | C - Ring Width N/A 71.4375 mm2.8125 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 226900 N51000 lbf | Ce - Dynamic Radial Rating N/A 260200 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Stayrod | CAD N/A |
5214K | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84000 N19000 lbf | Ce - Dynamic Radial Rating N/A 108000 N24500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |