Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5206WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207K | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 45000 N10200 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207W | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306K | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208K | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 33900 N7650 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208W | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307K | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1490 in | C - Ring Width N/A 34.925 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 48000 N10800 lbf | Ce - Dynamic Radial Rating N/A 66700 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307KG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307WG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209K | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 N8800 lbf | Ce - Dynamic Radial Rating N/A 57000 N12900 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209W | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51500 N11600 lbf | Ce - Dynamic Radial Rating N/A 64800 N14600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209KG | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 N8800 lbf | Ce - Dynamic Radial Rating N/A 57000 N12900 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209WD | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51500 N11600 lbf | Ce - Dynamic Radial Rating N/A 64800 N14600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210K | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210W | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 56000 N12700 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |