Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5309K | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 87000 N19600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5310K | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 73000 N16600 lbf | Ce - Dynamic Radial Rating N/A 111000 N25000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311K | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 86700 N19500 lbf | Ce - Dynamic Radial Rating N/A 124400 N28000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311W | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5312W | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313W | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314W | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5315W | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316W | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5317W | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 279000 N63000 lbf | Ce - Dynamic Radial Rating N/A 308000 N69500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5318W | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 308000 N69500 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5320W | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 377000 N85000 lbf | Ce - Dynamic Radial Rating N/A 377000 N85000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5322W | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Ring Width N/A 92.08 mm3.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 479000 N108000 lbf | Ce - Dynamic Radial Rating N/A 453000 N102000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating N/A 115700 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.724 in | C - Ring Width N/A 53.975 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 115600 N26000 lbf | Ce - Dynamic Radial Rating N/A 166800 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5412W | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5414W | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0860 in | C - Ring Width N/A 79.375 mm3.1250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 244700 N55000 lbf | Ce - Dynamic Radial Rating N/A 291400 N65500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5415W | d - Bore N/A 75 mm | D - Outer Diameter N/A 190 mm7.480 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 298000 N67000 lbf | Ce - Dynamic Radial Rating N/A 327000 N73500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5416W | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.8730 in | C - Ring Width N/A 87.3125 mm3.4375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 309200 N69500 lbf | Ce - Dynamic Radial Rating N/A 333600 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5417W | d - Bore N/A 85 mm | D - Outer Diameter N/A 210 mm8.2670 in | C - Ring Width N/A 92.075 mm3.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 355900 N80000 lbf | Ce - Dynamic Radial Rating N/A 355900 N80000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5418W | d - Bore N/A 90 mm | D - Outer Diameter N/A 225 mm8.8580 in | C - Ring Width N/A 98.425 mm3.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 413700 N93000 lbf | Ce - Dynamic Radial Rating N/A 400300 N90000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5201KD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5201KDD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5202KD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5202KDD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |