Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5209K | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 N8800 lbf | Ce - Dynamic Radial Rating N/A 57000 N12900 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209KG | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 N8800 lbf | Ce - Dynamic Radial Rating N/A 57000 N12900 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209W | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51500 N11600 lbf | Ce - Dynamic Radial Rating N/A 64800 N14600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209WD | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51500 N11600 lbf | Ce - Dynamic Radial Rating N/A 64800 N14600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210K | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210KG | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210W | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 56000 N12700 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210WD | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 56000 N12700 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210WG | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 56000 N12700 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5211K | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 71000 N12700 lbf | Ce - Dynamic Radial Rating N/A 76000 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5211W | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 62000 N16000 lbf | Ce - Dynamic Radial Rating N/A 84000 N19000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5211WD | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 62000 N16000 lbf | Ce - Dynamic Radial Rating N/A 84000 N19000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212K | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 88800 N14000 lbf | Ce - Dynamic Radial Rating N/A 85000 N19300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212W | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 72000 N20000 lbf | Ce - Dynamic Radial Rating N/A 103000 N23800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212WD | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 72000 N20000 lbf | Ce - Dynamic Radial Rating N/A 103000 N23800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5213 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 92000 N20800 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5213K | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating N/A 101000 N22800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5214 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 126000 N28500 lbf | Ce - Dynamic Radial Rating N/A 139000 N31500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5214K | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84000 N19000 lbf | Ce - Dynamic Radial Rating N/A 108000 N24500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5215 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 41.28 mm1.6250 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 137000 N31000 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5215K | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 41.28 mm1.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 108000 N24500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5216 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162000 N36500 lbf | Ce - Dynamic Radial Rating N/A 168000 N38000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5216DD | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 47.62 mm1.875 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162000 N36500 lbf | Ce - Dynamic Radial Rating N/A 168000 N38000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5217 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 49.23 mm1.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5218W | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |