Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 30 mm N/A 62 mm2.4409 in N/A 26.97 mm1.062 in N/A 30 º N/A 27000 N6100 lbf N/A 39000 N8800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 62 mm2.4409 in N/A 23.83 mm0.938 in N/A 30 º N/A 27000 N6100 lbf N/A 39000 N8800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 20 º N/A 29000 N6550 lbf N/A 47000 N10600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 26.97 mm1.062 in N/A 20 º N/A 29000 N6550 lbf N/A 45000 N10200 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 20 º N/A 29000 N6550 lbf N/A 47000 N10600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 30.17 mm1.188 in N/A 20 º N/A 33900 N7650 lbf N/A 51500 N11600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 20 º N/A 36000 N8300 lbf N/A 59500 N13400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 20 º N/A 36000 N8300 lbf N/A 59500 N13400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 26.97 mm1.062 in N/A 30 º N/A 36800 N8300 lbf N/A 51500 N11600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 30 º N/A 36800 N8300 lbf N/A 51500 N11600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 20 º N/A 39000 N8800 lbf N/A 57000 N12900 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 20 º N/A 39000 N8800 lbf N/A 57000 N12900 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 33.32 mm1.312 in N/A 30 º N/A 41000 N9300 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 30 º N/A 41000 N9300 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 72 mm2.8346 in N/A 30.17 mm1.188 in N/A 30 º N/A 41000 N9300 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 20 º N/A 44400 N10000 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 20 º N/A 44400 N10000 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 20 º N/A 46000 N10400 lbf N/A 72400 N16300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 20 º N/A 46000 N10400 lbf N/A 72400 N16300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 30.17 mm1.188 in N/A 30 º N/A 47000 N10600 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 30.17 mm1.188 in N/A 30 º N/A 47000 N10600 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 38.1 mm1.5000 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 25 mm N/A 80 mm3.1490 in N/A 34.925 mm1.375 in N/A 30 º N/A 48000 N10800 lbf N/A 66700 N15000 lbf N/A STEEL N/A Snap In N/A CAD
26 - 50 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »