Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
7209WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 40500 N9150 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7210WN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7210WN DU | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7210WN MBR | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7210WN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28400 N6400 lbf | Ce - Dynamic Radial Rating N/A 42500 N9500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7211WN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7211WN SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7211WNMBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36200 N8150 lbf | Ce - Dynamic Radial Rating N/A 52000 N11800 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7212WN | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7212WN MBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7212WN SU | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7213WN | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7213WN DU | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7213WN SU | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7214WN | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 57300 N12900 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7214WN SU | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 57300 N12900 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7215WN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58000 N13200 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7215WN SU | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58000 N13200 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7216WN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 65500 N15600 lbf | Ce - Dynamic Radial Rating N/A 91500 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7216WN SU | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 65500 N15600 lbf | Ce - Dynamic Radial Rating N/A 91500 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7217WN | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 76500 N18300 lbf | Ce - Dynamic Radial Rating N/A 106000 N23600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7217WN SU | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 76500 N18300 lbf | Ce - Dynamic Radial Rating N/A 106000 N23600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7218WN | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 88000 N21200 lbf | Ce - Dynamic Radial Rating N/A 119000 N27000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7218WN SU | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 88000 N21200 lbf | Ce - Dynamic Radial Rating N/A 119000 N27000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A ![]() |
7219WN MBR | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2600 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93000 N22800 lbf | Ce - Dynamic Radial Rating N/A 133000 N30000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |