Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
7416WN MBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 48 mm1.8898 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 153000 N34500 lbf | Ce - Dynamic Radial Rating N/A 206000 N46500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7226WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 176000 N43000 lbf | Ce - Dynamic Radial Rating N/A 211000 N47500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7226WN MBR SU | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 176000 N43000 lbf | Ce - Dynamic Radial Rating N/A 211000 N47500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7320WN MBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 217000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7320WN MBR SU | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 217000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7228WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | Bearing Width N/A 42 mm1.654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 200000 N47500 lbf | Ce - Dynamic Radial Rating N/A 224000 N50000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7228WN MBR SU | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | Bearing Width N/A 42 mm1.654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 200000 N47500 lbf | Ce - Dynamic Radial Rating N/A 224000 N50000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7321WN MBR | d - Bore N/A 105 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 49 mm1.9291 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 226000 N51000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7321WN MBR SU | d - Bore N/A 105 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 49 mm1.9291 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 226000 N51000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7230WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7720 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 240000 N56000 lbf | Ce - Dynamic Radial Rating N/A 248000 N56000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7230WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7720 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 240000 N56000 lbf | Ce - Dynamic Radial Rating N/A 248000 N56000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7322WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 50 mm1.9685 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 226000 N51000 lbf | Ce - Dynamic Radial Rating N/A 253000 N57000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7322WN MBR SU | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 50 mm1.9685 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 226000 N51000 lbf | Ce - Dynamic Radial Rating N/A 253000 N57000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7324WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 55 mm2.1654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 259000 N58500 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7324WN MBR SU | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 55 mm2.1654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 259000 N58500 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7326WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 58 mm2.2835 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 302000 N68000 lbf | Ce - Dynamic Radial Rating N/A 315000 N71000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7326WN MBR SU | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 58 mm2.2835 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 302000 N68000 lbf | Ce - Dynamic Radial Rating N/A 315000 N71000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7328WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | Bearing Width N/A 62 mm2.4409 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 346000 N78000 lbf | Ce - Dynamic Radial Rating N/A 339000 N76500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7328WN MBR SU | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | Bearing Width N/A 62 mm2.4409 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 346000 N78000 lbf | Ce - Dynamic Radial Rating N/A 339000 N76500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7330WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | Bearing Width N/A 65 mm2.5591 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 390000 N88000 lbf | Ce - Dynamic Radial Rating N/A 368000 N83000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |
7330WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | Bearing Width N/A 65 mm2.5591 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 390000 N88000 lbf | Ce - Dynamic Radial Rating N/A 368000 N83000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A ![]() |