Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
26 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

CAD

7306WN N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A
7306WNMBRSU N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A
7306WNSU N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A
7406W N/A 30 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 20 º N/A 15600 lbf69000 N N/A 8000 lbf35500 N N/A
7207WN N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A
7207WNDU N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A
7207WNSU N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A
7307WN N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A
7307WNMBRSU N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A
7307WNSU N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A
7407W N/A 35 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 20 º N/A 18000 lbf79900 N N/A 9650 lbf42800 N N/A
7407WSU N/A 35 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 20 º N/A 18000 lbf79900 N N/A 9650 lbf42800 N N/A
7208WN N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A
7208WNDU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A
7208WNSU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A
7208WNMBRSU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A
7308WN N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A
7308WNMBRSU N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A
7308WNSU N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A
7408W N/A 40 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 20 º N/A 22400 lbf99500 N N/A 12700 lbf56400 N N/A
7408WSU N/A 40 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 20 º N/A 22400 lbf99500 N N/A 12700 lbf56400 N N/A
7209WN N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A
7209WNDU N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A
7209WNMBR N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A
7209WNSU N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A
26 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »