Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 40 º N/A 20800 N4650 lbf N/A 34600 N7800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 25 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD
N/A 25 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28400 N6400 lbf N/A 42500 N9500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28400 N6400 lbf N/A 42500 N9500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28400 N6400 lbf N/A 42500 N9500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 º N/A 28400 N6400 lbf N/A 42500 N9500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 30 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 20 º N/A 35500 N8000 lbf N/A 69000 N15600 lbf N/A STEEL N/A Steel Cage N/A CAD
26 - 50 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »