Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

Features

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Cage Material

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3205 ATN1/C3 N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2675 lbf11900 N N/A 3664 lbf16300 N N/A Nylon N/A CAD Icon (for items table)
3205 ATN1/ZZC3 N/A 25 mm N/A Shields N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A CAD Icon (for items table)
3205 AJ/C3 N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Icon (for items table)
3205 AJ/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Icon (for items table)
3205 ATN1/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A CAD Icon (for items table)
3205 AJ/2RS/VSL609 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A CAD Icon (for items table)
3305 ATN1 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Icon (for items table)
3305 AJ N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A CAD Icon (for items table)
3305 ATN1/2RS N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Icon (for items table)
3305 ATN1/ZZ N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Icon (for items table)
3305 ATN1/C3 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD Icon (for items table)
3305 AJ/C3 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A CAD Icon (for items table)
3305 ATN1/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A CAD Icon (for items table)
3305 ATN1/ZZC3 N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1.000 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A CAD Icon (for items table)
3206 ATN1 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Icon (for items table)
3206 AJ N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3206 AJ/ZZ N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3206 ATN1/ZZ N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Icon (for items table)
3206 AJ/2RS N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3206 ATN1/2RS N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Icon (for items table)
3206 ATN1/C3 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Icon (for items table)
3206 ATN1/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A CAD Icon (for items table)
3206 ATN1/ZZC3 N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Polyamide N/A CAD Icon (for items table)
3206 AJ/C3 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3206 AJ/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3206 AJ/2RS/VSL609 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.937 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A CAD Icon (for items table)
3306 ATN1 N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table)
3306 AJ N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD Icon (for items table)
3306 ATN1/2RS N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table)
3306 ATN1/ZZ N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table)
3306 ATN1/C3 N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD Icon (for items table)
3306 AJ/C3 N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD Icon (for items table)
3306 ATN1/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A CAD Icon (for items table)
3306 ATN1/ZZC3 N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A CAD Icon (for items table)
3207 ATN1 N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table)
3207 AJ N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3207 AJ/ZZ N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3207 ATN1/ZZ N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table)
3207 AJ/2RS N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3207 ATN1/2RS N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table)
3207 ATN1/C3 N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A CAD Icon (for items table)
3207 ATN1/ZZC3 N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD Icon (for items table)
3207 AJ/C3 N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3207 AJ/2RSC3 N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3207 ATN1/2RSC3 N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A CAD Icon (for items table)
3207 AJ/2RS/VSL609 N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.063 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A CAD Icon (for items table)
3307 ATN1 N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table)
3307 AJ N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A CAD Icon (for items table)
3307 ATN1/2RS N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table)
3307 ATN1/ZZ N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table)
51 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4