Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 150 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

Features

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Cage Material

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

3307 ATN1/C3 N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD Icon (for items table)
3307 AJ/C3 N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A CAD Icon (for items table)
3307 ATN1/2RSC3 N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A CAD Icon (for items table)
3307 ATN1/ZZC3 N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Polyamide N/A CAD Icon (for items table)
3208 ATN1 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Icon (for items table)
3208 AJ N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3208 AJ/ZZ N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3208 ATN1/ZZ N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Icon (for items table)
3208 AJ/2RS N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3208 ATN1/2RS N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Nylon N/A CAD Icon (for items table)
3208 ATN1/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A CAD Icon (for items table)
3208 ATN1/C3 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9058 lbf40300 N N/A Nylon N/A CAD Icon (for items table)
3208 ATN1/ZZC3 N/A 40 mm N/A Shields N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Polyamide N/A CAD Icon (for items table)
3208 AJ/C3 N/A 40 mm N/A Open N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3208 AJ/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3208 AJ/2RS/VSL609 N/A 40 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7147 lbf31800 N N/A 9035 lbf40200 N N/A Steel N/A CAD Icon (for items table)
3308 ATN1 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Icon (for items table)
3308 AJ N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A CAD Icon (for items table)
3308 ATN1/2RS N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Icon (for items table)
3308 ATN1/C3 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD Icon (for items table)
3308 AJ/C3 N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A CAD Icon (for items table)
3308 ATN1/2RSC3 N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.437 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Polyamide N/A CAD Icon (for items table)
3209 ATN1 N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Icon (for items table)
3209 AJ N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Icon (for items table)
3209 ATN1/ZZ N/A 45 mm N/A Shields N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Icon (for items table)
3209 AJ/2RS N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Icon (for items table)
3209 ATN1/2RS N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Icon (for items table)
3209 ATN1/C3 N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Icon (for items table)
3209 AJ/C3 N/A 45 mm N/A Open N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Icon (for items table)
3209 AJ/2RSC3 N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Icon (for items table)
3209 ATN1/2RSC3 N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Polyamide N/A CAD Icon (for items table)
3209 ATN1/ZZC3 N/A 45 mm N/A Shields N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A CAD Icon (for items table)
3209 AJ/2RS/VSL609 N/A 45 mm N/A Contact Seals N/A 3.3465 in85 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A CAD Icon (for items table)
3309 ATN1 N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A CAD Icon (for items table)
3309 AJ N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A CAD Icon (for items table)
3309 ATN1/C3 N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A CAD Icon (for items table)
3309 AJ/C3 N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A CAD Icon (for items table)
3210 ATN1 N/A 50 mm N/A Open N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 AJ N/A 50 mm N/A Open N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD Icon (for items table)
3210 ATN1/ZZ N/A 50 mm N/A Shields N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 AJ/2RS N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD Icon (for items table)
3210 ATN1/2RS N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 ATN1/2RSC3 N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 ATN1/C3 N/A 50 mm N/A Open N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 AJ/C3 N/A 50 mm N/A Open N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD Icon (for items table)
3210 AJ/2RSC3 N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD Icon (for items table)
3210 ATN1/ZZC3 N/A 50 mm N/A Shields N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A CAD Icon (for items table)
3210 AJ/2RS/VSL609 N/A 50 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A CAD Icon (for items table)
3310 ATN1 N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Nylon N/A CAD Icon (for items table)
3310 AJ N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Steel N/A CAD Icon (for items table)
101 - 150 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4