Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7215 BTN1 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13214 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15394 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7215 BM/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13216 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15396 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7215 BTN1/CN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13216 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15396 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7309 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7309 BM/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7309 BTN1/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7215 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58800 N13214 lbf | C1 ISO - Dynamic Radial Rating N/A 68500 N15394 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7309 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7216 BTN1 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7216 BM/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7216 BTN1/CN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15621 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18093 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7216 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 69500 N15619 lbf | C1 ISO - Dynamic Radial Rating N/A 80500 N18091 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7310 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7310 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7310 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7310 BM/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7310 BTN1/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7310 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10769 lbf | C1 ISO - Dynamic Radial Rating N/A 68200 N15333 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7217 BM/CN | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15778 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17914 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7217 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15782 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17918 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7311 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7311 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7311 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56500 N12699 lbf | C1 ISO - Dynamic Radial Rating N/A 79000 N17756 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |