Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7317 BTN1 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27428 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32689 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7312 BJ/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7317 BM | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6141 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27426 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32687 lbf | Cage Type N/A Machined | Cage Material N/A Brass | CAD N/A |
7202 BTN1/2RSUL | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | Bearing Width N/A 11 mm0.4331 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4300 N966 lbf | C1 ISO - Dynamic Radial Rating N/A 7900 N1775 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide | CAD N/A |
7322 BJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 50 mm1.9685 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 206500 N46425 lbf | C1 ISO - Dynamic Radial Rating N/A 213000 N47887 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7321 BJ | d - Bore N/A 105 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 49 mm1.9291 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 180300 N40535 lbf | C1 ISO - Dynamic Radial Rating N/A 189800 N42671 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7320 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 178000 N40018 lbf | C1 ISO - Dynamic Radial Rating N/A 190000 N42716 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7319 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 141300 N31767 lbf | C1 ISO - Dynamic Radial Rating N/A 162300 N36488 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7318 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 124000 N27878 lbf | C1 ISO - Dynamic Radial Rating N/A 147400 N33138 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7317 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27428 lbf | C1 ISO - Dynamic Radial Rating N/A 145400 N32689 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7316 BJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 109200 N24550 lbf | C1 ISO - Dynamic Radial Rating N/A 134800 N30306 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7310 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10769 lbf | C1 ISO - Dynamic Radial Rating N/A 68200 N15333 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7301 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 37 mm1.4567 in | Bearing Width N/A 12 mm0.4724 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5000 N1124 lbf | C1 ISO - Dynamic Radial Rating N/A 10500 N2361 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7226 BJ | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 174000 N39119 lbf | C1 ISO - Dynamic Radial Rating N/A 174000 N39119 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7224 BJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 161400 N36286 lbf | C1 ISO - Dynamic Radial Rating N/A 165400 N37185 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7222 BJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 144300 N32442 lbf | C1 ISO - Dynamic Radial Rating N/A 153900 N34600 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7221 BJ | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 36 mm1.4173 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 129000 N29002 lbf | C1 ISO - Dynamic Radial Rating N/A 142000 N31924 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7220 BJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.3386 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 114000 N25629 lbf | C1 ISO - Dynamic Radial Rating N/A 130000 N29227 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7219 BJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 100700 N22639 lbf | C1 ISO - Dynamic Radial Rating N/A 115800 N26034 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7218 BJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93700 N21066 lbf | C1 ISO - Dynamic Radial Rating N/A 106600 N23966 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7217 BJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 70200 N15782 lbf | C1 ISO - Dynamic Radial Rating N/A 79700 N17918 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7315 BJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 97500 N21914 lbf | C1 ISO - Dynamic Radial Rating N/A 125000 N28095 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7314 BJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 86000 N19330 lbf | C1 ISO - Dynamic Radial Rating N/A 114000 N25623 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7313 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 75500 N16970 lbf | C1 ISO - Dynamic Radial Rating N/A 102000 N22926 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |
7312 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 60000 N13486 lbf | C1 ISO - Dynamic Radial Rating N/A 84900 N19082 lbf | Cage Type N/A Molded | Cage Material N/A Steel | CAD N/A |