Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
51 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Contact Angle

CAD

7306 BTN1 N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7306 BM/CN N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7306 BTN1/CN N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7306 BM/UL N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7306 BTN1/UL N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7306 BJ N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 4338 lbf19300 N N/A 40 º N/A CAD Icon (for items table)
7207 BTN1 N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6090 lbf27100 N N/A 4135 lbf18400 N N/A 40 º N/A CAD Icon (for items table)
7207 BM/CN N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6091 lbf27100 N N/A 4136 lbf18400 N N/A 40 º N/A CAD Icon (for items table)
7207 BTN1/CN N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6091 lbf27100 N N/A 4136 lbf18400 N N/A 40 º N/A CAD Icon (for items table)
7207 BJ N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6090 lbf27100 N N/A 4135 lbf18400 N N/A 40 º N/A CAD Icon (for items table)
7307 BTN1 N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7307 BM/CN N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7307 BTN1/CN N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7307 BM/UL N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7307 BTN1/UL N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7307 BJ N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 5439 lbf24200 N N/A 40 º N/A CAD Icon (for items table)
7208 BTN1 N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7753 lbf34500 N N/A 5349 lbf23800 N N/A 40 º N/A CAD Icon (for items table)
7208 BM/CN N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7754 lbf34500 N N/A 5349 lbf23800 N N/A 40 º N/A CAD Icon (for items table)
7208 BTN1/CN N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7754 lbf34500 N N/A 5349 lbf23800 N N/A 40 º N/A CAD Icon (for items table)
7208 BJ N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7753 lbf34500 N N/A 5349 lbf23800 N N/A 40 º N/A CAD Icon (for items table)
7308 BTN1 N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7308 BM/CN N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7308 BTN1/CN N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7308 BM/UL N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7308 BTN1/UL N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7308 BJ N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 6226 lbf27700 N N/A 40 º N/A CAD Icon (for items table)
7209 BTN1 N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 7708 lbf34300 N N/A 5483 lbf24400 N N/A 40 º N/A CAD Icon (for items table)
7209 BM/CN N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 7709 lbf34300 N N/A 5484 lbf24400 N N/A 40 º N/A CAD Icon (for items table)
7209 BTN1/CN N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 7709 lbf34300 N N/A 5484 lbf24400 N N/A 40 º N/A CAD Icon (for items table)
7209 BJ N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 7708 lbf34300 N N/A 5483 lbf24400 N N/A 40 º N/A CAD Icon (for items table)
7309 BTN1 N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7309 BM/CN N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7309 BTN1/CN N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7309 BM/UL N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7309 BTN1/UL N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7309 BJ N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 12362 lbf55000 N N/A 8271 lbf36800 N N/A 40 º N/A CAD Icon (for items table)
7210 BTN1 N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 8427 lbf37500 N N/A 6427 lbf28600 N N/A 40 º N/A CAD Icon (for items table)
7210 BM/CN N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 8429 lbf37500 N N/A 6428 lbf28600 N N/A 40 º N/A CAD Icon (for items table)
7210 BTN1/CN N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 8429 lbf37500 N N/A 6428 lbf28600 N N/A 40 º N/A CAD Icon (for items table)
7210 BJ N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 8427 lbf37500 N N/A 6427 lbf28600 N N/A 40 º N/A CAD Icon (for items table)
7310 BTN1 N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 14160 lbf63000 N N/A 10024 lbf44600 N N/A 40 º N/A CAD Icon (for items table)
7310 BM/CN N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 14160 lbf63000 N N/A 10024 lbf44600 N N/A 40 º N/A CAD Icon (for items table)
7310 BTN1/CN N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 14160 lbf63000 N N/A 10024 lbf44600 N N/A 40 º N/A CAD Icon (for items table)
7310 BM/UL N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 14160 lbf63000 N N/A 10024 lbf44600 N N/A 40 º N/A CAD Icon (for items table)
7310 BTN1/UL N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 14160 lbf63000 N N/A 10024 lbf44600 N N/A 40 º N/A CAD Icon (for items table)
7310 BJ N/A 50 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 15333 lbf68200 N N/A 10769 lbf47900 N N/A 40 º N/A CAD Icon (for items table)
7211 BTN1 N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 10450 lbf46500 N N/A 8090 lbf36000 N N/A 40 º N/A CAD Icon (for items table)
7211 BM/CN N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 10452 lbf46500 N N/A 8091 lbf36000 N N/A 40 º N/A CAD Icon (for items table)
7211 BTN1/CN N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 10452 lbf46500 N N/A 8091 lbf36000 N N/A 40 º N/A CAD Icon (for items table)
7211 BJ N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 10450 lbf46500 N N/A 8090 lbf36000 N N/A 40 º N/A CAD Icon (for items table)
51 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4