Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
101 - 150 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Contact Angle

CAD

7311 BTN1 N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7311 BM/CN N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7311 BTN1/CN N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7311 BM/UL N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7311 BTN1/UL N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7311 BJ N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 17756 lbf79000 N N/A 12699 lbf56500 N N/A 40 º N/A CAD Icon (for items table)
7212 BTN1 N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 12585 lbf56000 N N/A 10001 lbf44500 N N/A 40 º N/A CAD Icon (for items table)
7212 BM/CN N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 12587 lbf56000 N N/A 10002 lbf44500 N N/A 40 º N/A CAD Icon (for items table)
7212 BTN1/CN N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 12587 lbf56000 N N/A 10002 lbf44500 N N/A 40 º N/A CAD Icon (for items table)
7212 BJ N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 12585 lbf56000 N N/A 10001 lbf44500 N N/A 40 º N/A CAD Icon (for items table)
7312 BTN1 N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BM/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BTN1/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BM/UL N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BTN1/UL N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BJ N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7312 BJ/CN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 19082 lbf84900 N N/A 13486 lbf60000 N N/A 40 º N/A CAD Icon (for items table)
7213 BTN1 N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 14270 lbf63500 N N/A 11798 lbf52500 N N/A 40 º N/A CAD Icon (for items table)
7213 BM/CN N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 14272 lbf63500 N N/A 11800 lbf52500 N N/A 40 º N/A CAD Icon (for items table)
7213 BTN1/CN N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 14272 lbf63500 N N/A 11800 lbf52500 N N/A 40 º N/A CAD Icon (for items table)
7213 BJ N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 14270 lbf63500 N N/A 11798 lbf52500 N N/A 40 º N/A CAD Icon (for items table)
7313 BTN1 N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7313 BM/CN N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7313 BTN1/CN N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7313 BM/UL N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7313 BTN1/UL N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7313 BJ N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 22926 lbf102000 N N/A 16970 lbf75500 N N/A 40 º N/A CAD Icon (for items table)
7214 BTN1 N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 15507 lbf69000 N N/A 13034 lbf58000 N N/A 40 º N/A CAD Icon (for items table)
7214 BM/CN N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 15509 lbf69000 N N/A 13036 lbf58000 N N/A 40 º N/A CAD Icon (for items table)
7214 BTN1/CN N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 15509 lbf69000 N N/A 13036 lbf58000 N N/A 40 º N/A CAD Icon (for items table)
7214 BJ N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 15507 lbf69000 N N/A 13034 lbf58000 N N/A 40 º N/A CAD Icon (for items table)
7314 BTN1 N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7314 BM/CN N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7314 BTN1/CN N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7314 BM/UL N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7314 BTN1/UL N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7314 BJ N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 25623 lbf114000 N N/A 19330 lbf86000 N N/A 40 º N/A CAD Icon (for items table)
7215 BTN1 N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 15394 lbf68500 N N/A 13214 lbf58800 N N/A 40 º N/A CAD Icon (for items table)
7215 BM/CN N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 15396 lbf68500 N N/A 13216 lbf58800 N N/A 40 º N/A CAD Icon (for items table)
7215 BTN1/CN N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 15396 lbf68500 N N/A 13216 lbf58800 N N/A 40 º N/A CAD Icon (for items table)
7215 BJ N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 15394 lbf68500 N N/A 13214 lbf58800 N N/A 40 º N/A CAD Icon (for items table)
7315 BTN1 N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7315 BM/CN N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7315 BTN1/CN N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7315 BM/UL N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7315 BTN1/UL N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7315 BJ N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 28095 lbf125000 N N/A 21914 lbf97500 N N/A 40 º N/A CAD Icon (for items table)
7216 BTN1 N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 18091 lbf80500 N N/A 15619 lbf69500 N N/A 40 º N/A CAD Icon (for items table)
7216 BM/CN N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 18093 lbf80500 N N/A 15621 lbf69500 N N/A 40 º N/A CAD Icon (for items table)
7216 BTN1/CN N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 18093 lbf80500 N N/A 15621 lbf69500 N N/A 40 º N/A CAD Icon (for items table)
101 - 150 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4