Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 4.724 in12 mm N/A 12.598 in32 mm N/A 3.937 in10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5780 N N/A 2440 N N/A 21000 rpm N/A 30000 rpm N/A CAD
N/A 4.724 in12 mm N/A 11.024 in28 mm N/A 3.15 in8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 4.724 in12 mm N/A 11.024 in28 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 23000 rpm N/A 33000 rpm N/A CAD
N/A 4.724 in12 mm N/A 11.024 in28 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 23000 rpm N/A 33000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6890 N N/A 2980 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 13.78 in35 mm N/A 4.331 in11 mm N/A Contact Seals N/A Standard Industrial Grease N/A 6890 N N/A 2980 N N/A 20000 rpm N/A 29000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 11.811 in30 mm N/A 3.543 in9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 3.937 in10 mm N/A 10.236 in26 mm N/A 3.15 in8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD
N/A 7.5 in19.05 mm N/A 16.25 in41.275 mm N/A 4.375 in11.113 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A N/A N/A CAD
N/A 6.25 in15.875 mm N/A 13.75 in34.925 mm N/A 3.438 in8.733 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 5 in12.7 mm N/A 11.25 in28.575 mm N/A 3.125 in7.938 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 3 3/4 in9.525 mm N/A 8.75 in22.225 mm N/A 2.812 in7.142 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A N/A N/A CAD
N/A 2 1/2 in6.35 mm N/A 6.25 in15.875 mm N/A 1.96 in4.978 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1260 N N/A 490 N N/A N/A N/A CAD
N/A 2.362 in6 mm N/A 7.480 in19 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2000 N N/A 710 N N/A 38000 rpm N/A 45000 rpm N/A CAD
N/A 2.362 in6 mm N/A 7.480 in19 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2000 N N/A 710 N N/A 38000 rpm N/A 45000 rpm N/A CAD
N/A 3.15 in8 mm N/A 7.480 in19 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1900 N N/A 730 N N/A 37000 rpm N/A 44000 rpm N/A CAD
N/A 3.15 in8 mm N/A 7.480 in19 mm N/A 2.362 in6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1900 N N/A 730 N N/A 37000 rpm N/A 44000 rpm N/A CAD
N/A 3.15 in8 mm N/A 6.299 in16 mm N/A 1.575 in4 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1070 N N/A 470 N N/A 40000 rpm N/A 47000 rpm N/A CAD
N/A 3.15 in8 mm N/A 6.299 in16 mm N/A 1.575 in4 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1070 N N/A 470 N N/A 40000 rpm N/A 47000 rpm N/A CAD
N/A 3.15 in8 mm N/A 8.661 in22 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12