Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
61904H-2RS/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-ZZ/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-2RS/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6010C3 | Bore Size d N/A 19.685 in50 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A 12000 rpm | CAD N/A |
6009C3 | Bore Size d N/A 17.717 in45 mm | Outside Diameter D N/A 29.528 in75 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6008C4 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 26.772 in68 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6008C3 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 26.772 in68 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6007C3 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6006-2RSC3 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005-ZZC3 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6005C3 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6004C3 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A 20000 rpm | Oil Reference Speed N/A 30000 rpm | CAD N/A |
6003C3 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A 23000 rpm | Oil Reference Speed N/A 33000 rpm | CAD N/A |
603H | Bore Size d N/A 1.181 in3 mm | Outside Diameter D N/A 3.543 in9 mm | Outside Ring Width B N/A 1.181 in3 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 486 N | C0r - Static Load Rating N/A 150 N | Grease Reference Speed N/A 66000 rpm | Oil Reference Speed N/A 78000 rpm | CAD N/A |
603H-ZZ | Bore Size d N/A 1.181 in3 mm | Outside Diameter D N/A 3.543 in9 mm | Outside Ring Width B N/A 1.969 in5 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 486 N | C0r - Static Load Rating N/A 150 N | Grease Reference Speed N/A 66000 rpm | Oil Reference Speed N/A 78000 rpm | CAD N/A |
636H | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
636H-ZZ | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
636H-2RS | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 18000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6000H-2RS/VSL609 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6200H-2RS/VSL609 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 11.811 in30 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6300H-2RS/VSL609 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 4.331 in11 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 6890 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6001H-2RS/VSL609 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 11.024 in28 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4350 N | C0r - Static Load Rating N/A 1910 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6201H-2RS/VSL609 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5780 N | C0r - Static Load Rating N/A 2440 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6301H-2RS/VSL609 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6002H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 12.598 in32 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 4750 N | C0r - Static Load Rating N/A 2270 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |