Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6206H-2RS/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6009H-2RS/VSL609 | Bore Size d N/A 17.717 in45 mm | Outside Diameter D N/A 29.528 in75 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6010H-2RS/VSL609 | Bore Size d N/A 19.685 in50 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6305H | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 17000 rpm | CAD N/A |
6305H/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6305H-2RS | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 17000 rpm | CAD N/A |
6305H-2RS/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 17000 rpm | CAD N/A |
6305H-ZZ/F | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 17000 rpm | CAD N/A |
6305H-2RS/FVSL613 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6207H | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H/FVSL613 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6207H-2RS | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H-2RS/F | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H-ZZ/F | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H-2RS/FVSL613 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6305H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6207H-2RS/VSL609 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6208H | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H/FVSL613 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6208H-2RS | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H-2RS/F | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H-ZZ/F | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H-2RS/FVSL613 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6208H-2RS/VSL609 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6306H | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 7.48 in19 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 22610 N | C0r - Static Load Rating N/A 12750 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |