Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
201 - 250 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

61900H-2RS N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A CAD Icon (for items table)
61900H-2RS/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A CAD Icon (for items table)
61900H-ZZ/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A CAD Icon (for items table)
61900H-2RS/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A CAD Icon (for items table)
61901H N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61901H/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61901H-2RS N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61901H-2RS/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61901H-ZZ/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61901H-2RS/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A CAD Icon (for items table)
61902H N/A 15 mm N/A 28 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61902H/FVSL613 N/A 15 mm N/A 28 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61902H-2RS N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61902H-2RS/F N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61902H-ZZ/F N/A 15 mm N/A 28 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61902H-2RS/FVSL613 N/A 15 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A CAD Icon (for items table)
61903H N/A 17 mm N/A 30 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61903H/FVSL613 N/A 17 mm N/A 30 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61903H-2RS N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61903H-2RS/F N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61903H-ZZ/F N/A 17 mm N/A 30 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61903H-2RS/FVSL613 N/A 17 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A CAD Icon (for items table)
61904H N/A 20 mm N/A 37 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
61904H/FVSL613 N/A 20 mm N/A 37 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
61904H-2RS N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A CAD Icon (for items table)
61904H-2RS/F N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A CAD Icon (for items table)
61904H-ZZ/F N/A 20 mm N/A 37 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
61904H-2RS/FVSL613 N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6010C3 N/A 50 mm N/A 80 mm N/A 16 mm N/A Open N/A N/A 18500 N N/A 13300 N N/A 0 rpm N/A 12000 rpm N/A CAD Icon (for items table)
6009C3 N/A 45 mm N/A 75 mm N/A 16 mm N/A Open N/A N/A 17800 N N/A 12100 N N/A 0 rpm N/A 13000 rpm N/A CAD Icon (for items table)
6008C4 N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 0 rpm N/A 15000 rpm N/A CAD Icon (for items table)
6008C3 N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 0 rpm N/A 15000 rpm N/A CAD Icon (for items table)
6007C3 N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A N/A 13600 N N/A 8240 N N/A 0 rpm N/A 16000 rpm N/A CAD Icon (for items table)
6006-2RSC3 N/A 25 mm N/A 47 mm N/A 12 mm N/A Open N/A N/A 8550 N N/A 4680 N N/A 0 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6005-ZZC3 N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A N/A 7980 N N/A 4050 N N/A 0 rpm N/A 25000 rpm N/A CAD Icon (for items table)
6005C3 N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A N/A 5100 N N/A 2610 N N/A 0 rpm N/A 28000 rpm N/A CAD Icon (for items table)
6004C3 N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A N/A 4750 N N/A 2270 N N/A 0 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6003C3 N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A N/A 4350 N N/A 1910 N N/A 0 rpm N/A 33000 rpm N/A CAD Icon (for items table)
603H N/A 3 mm N/A 9 mm N/A 3 mm N/A Open N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A CAD Icon (for items table)
603H-ZZ N/A 3 mm N/A 9 mm N/A 5 mm N/A Shields N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A CAD Icon (for items table)
636H N/A 6 mm N/A 22 mm N/A 7 mm N/A Open N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD Icon (for items table)
636H-ZZ N/A 6 mm N/A 22 mm N/A 7 mm N/A Shields N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD Icon (for items table)
636H-2RS N/A 6 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 19800 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6000H-2RS/VSL609 N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 3890 N N/A 1570 N N/A 21000 rpm N/A N/A CAD Icon (for items table)
6200H-2RS/VSL609 N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A N/A CAD Icon (for items table)
6300H-2RS/VSL609 N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6890 N N/A 2980 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
6001H-2RS/VSL609 N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A 18000 rpm N/A N/A CAD Icon (for items table)
6201H-2RS/VSL609 N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5780 N N/A 2440 N N/A 16000 rpm N/A N/A CAD Icon (for items table)
6301H-2RS/VSL609 N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8250 N N/A 3570 N N/A 15000 rpm N/A N/A CAD Icon (for items table)
6002H-2RS/VSL609 N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4750 N N/A 2270 N N/A 15000 rpm N/A N/A CAD Icon (for items table)
201 - 250 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »