Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
603H | Bore Size d N/A 1.181 in3 mm | Outside Diameter D N/A 3.543 in9 mm | Outside Ring Width B N/A 1.181 in3 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 486 N | C0r - Static Load Rating N/A 150 N | Grease Reference Speed N/A 66000 rpm | Oil Reference Speed N/A 78000 rpm | CAD N/A |
603H-ZZ | Bore Size d N/A 1.181 in3 mm | Outside Diameter D N/A 3.543 in9 mm | Outside Ring Width B N/A 1.969 in5 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 486 N | C0r - Static Load Rating N/A 150 N | Grease Reference Speed N/A 66000 rpm | Oil Reference Speed N/A 78000 rpm | CAD N/A |
626H-2RS | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 7.480 in19 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2000 N | C0r - Static Load Rating N/A 710 N | Grease Reference Speed N/A 38000 rpm | Oil Reference Speed N/A 45000 rpm | CAD N/A |
626H-2RS/F | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 7.480 in19 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2000 N | C0r - Static Load Rating N/A 710 N | Grease Reference Speed N/A 38000 rpm | Oil Reference Speed N/A 45000 rpm | CAD N/A |
636H | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Open | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
636H-ZZ | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Shields | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
636H-2RS | Bore Size d N/A 2.362 in6 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 18000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
R4H-2RS/F | Bore Size d N/A 2 1/2 in6.35 mm | Outside Diameter D N/A 6.25 in15.875 mm | Outside Ring Width B N/A 1.96 in4.978 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1260 N | C0r - Static Load Rating N/A 490 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R4H-ZZ/F | Bore Size d N/A 2 1/2 in6.35 mm | Outside Diameter D N/A 6.25 in15.875 mm | Outside Ring Width B N/A 1.96 in4.978 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1260 N | C0r - Static Load Rating N/A 490 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
618/8H-2RS | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 6.299 in16 mm | Outside Ring Width B N/A 1.575 in4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 1070 N | C0r - Static Load Rating N/A 470 N | Grease Reference Speed N/A 40000 rpm | Oil Reference Speed N/A 47000 rpm | CAD N/A |
618/8H-2RS/F | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 6.299 in16 mm | Outside Ring Width B N/A 1.575 in4 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1070 N | C0r - Static Load Rating N/A 470 N | Grease Reference Speed N/A 40000 rpm | Oil Reference Speed N/A 47000 rpm | CAD N/A |
619/8H-2RS | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 7.480 in19 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 1900 N | C0r - Static Load Rating N/A 730 N | Grease Reference Speed N/A 37000 rpm | Oil Reference Speed N/A 44000 rpm | CAD N/A |
619/8H-2RS/F | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 7.480 in19 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 1900 N | C0r - Static Load Rating N/A 730 N | Grease Reference Speed N/A 37000 rpm | Oil Reference Speed N/A 44000 rpm | CAD N/A |
608H-2RS | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
608H-2RS/F | Bore Size d N/A 3.15 in8 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.756 in7 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2800 N | C0r - Static Load Rating N/A 1090 N | Grease Reference Speed N/A 33000 rpm | Oil Reference Speed N/A 39000 rpm | CAD N/A |
R6H-2RS/F | Bore Size d N/A 3 3/4 in9.525 mm | Outside Diameter D N/A 8.75 in22.225 mm | Outside Ring Width B N/A 2.812 in7.142 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2830 N | C0r - Static Load Rating N/A 1130 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
R6H-ZZ/F | Bore Size d N/A 3 3/4 in9.525 mm | Outside Diameter D N/A 8.75 in22.225 mm | Outside Ring Width B N/A 2.812 in7.142 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2830 N | C0r - Static Load Rating N/A 1130 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61900H | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61900H/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61900H-2RS | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61900H-2RS/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61900H-ZZ/F | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61900H-2RS/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 8.661 in22 mm | Outside Ring Width B N/A 2.362 in6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6000H | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A 26000 rpm | Oil Reference Speed N/A 38000 rpm | CAD N/A |
6000H/FVSL613 | Bore Size d N/A 3.937 in10 mm | Outside Diameter D N/A 10.236 in26 mm | Outside Ring Width B N/A 3.15 in8 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3890 N | C0r - Static Load Rating N/A 1570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |