Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

51 - 75 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Open N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A N/A CAD
N/A 11.811 in30 mm N/A 28.346 in72 mm N/A 7.48 in19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22610 N N/A 12750 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 24.409 in62 mm N/A 5.512 in14 mm N/A Open N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 24.409 in62 mm N/A 5.512 in14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 28.346 in72 mm N/A 6.693 in17 mm N/A Open N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 28.346 in72 mm N/A 6.693 in17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 31.496 in80 mm N/A 8.268 in21 mm N/A Open N/A Food Grade Solid Lube N/A 28390 N N/A 16320 N N/A N/A N/A CAD
N/A 13.78 in35 mm N/A 31.496 in80 mm N/A 8.268 in21 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 28390 N N/A 16320 N N/A N/A N/A CAD
N/A 15.748 in40 mm N/A 26.772 in68 mm N/A 5.906 in15 mm N/A Open N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A N/A N/A CAD
N/A 15.748 in40 mm N/A 26.772 in68 mm N/A 5.906 in15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A N/A N/A CAD
N/A 15.748 in40 mm N/A 31.496 in80 mm N/A 7.087 in18 mm N/A Open N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A N/A N/A CAD
N/A 15.748 in40 mm N/A 31.496 in80 mm N/A 7.087 in18 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Open N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 29.528 in75 mm N/A 6.299 in16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 33.465 in85 mm N/A 7.48 in19 mm N/A Open N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A N/A N/A CAD
N/A 17.717 in45 mm N/A 33.465 in85 mm N/A 7.48 in19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Open N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 31.496 in80 mm N/A 6.299 in16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 35.433 in90 mm N/A 7.874 in20 mm N/A Open N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A N/A N/A CAD
N/A 19.685 in50 mm N/A 35.433 in90 mm N/A 7.874 in20 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 8.661 in22 mm N/A 2.362 in6 mm N/A Open N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A N/A N/A CAD
N/A 3.937 in10 mm N/A 8.661 in22 mm N/A 2.362 in6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A N/A N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A N/A CAD
N/A 4.724 in12 mm N/A 9.449 in24 mm N/A 2.362 in6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 11.024 in28 mm N/A 2.756 in7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A N/A N/A CAD
51 - 75 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »