FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Ball Bearings
Timken Bearings rated for IP69K are specifically engineered to perform in Food and Beverage applications where high-pressure
washdowns, dust, high humidity and excessive temperature differences exist. To meet the IP69K rating (for water and dust),
our bearings did not allow any water or dust past the seal during the aggressive tests. Optically detectable blue FDA/EC IP69K seals
comply with FDA guidelines for indirect food additives under 21 CFR 177.2600 'Rubber articles intended for repeated use', and
meets the requirements of EC 1935/2004 'materials and articles intended to come into contact with food.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore (d) |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC207-22-IP69K/FVSL613 | Bore (d) N/A 1 3/8 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-IP69K/F | Bore (d) N/A 35 mm | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-IP69K/FVSL613 | Bore (d) N/A 35 mm | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-23-IP69K/F | Bore (d) N/A 1 7/16 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-23-IP69K/FVSL613 | Bore (d) N/A 1 7/16 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-24-IP69K/F | Bore (d) N/A 1 1/2 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-24-IP69K/FVSL613 | Bore (d) N/A 1 1/2 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-25-IP69K/F | Bore (d) N/A 1 9/16 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-25-IP69K/FVSL613 | Bore (d) N/A 1 9/16 in | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC208-IP69K/F | Bore (d) N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC208-IP69K/FVSL613 | Bore (d) N/A 40 mm | O.D. (D) N/A 3.15 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3215 lbf14300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-26-IP69K/F | Bore (d) N/A 1 5/8 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-26-IP69K/FVSL613 | Bore (d) N/A 1 5/8 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-27-IP69K/F | Bore (d) N/A 1 11/16 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-27-IP69K/FVSL613 | Bore (d) N/A 1 11/16 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-28-IP69K/F | Bore (d) N/A 1 3/4 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-28-IP69K/FVSL613 | Bore (d) N/A 1 3/4 in | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC209-IP69K/F | Bore (d) N/A 45 mm | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC209-IP69K/FVSL613 | Bore (d) N/A 45 mm | O.D. (D) N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Radial Load Rating (C0) N/A 3642 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-30-IP69K/F | Bore (d) N/A 1 7/8 in | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-30-IP69K/FVSL613 | Bore (d) N/A 1 7/8 in | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-31-IP69K/F | Bore (d) N/A 1 15/16 in | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-31-IP69K/FVSL613 | Bore (d) N/A 1 15/16 in | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC210-IP69K/F | Bore (d) N/A 50 mm | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC210-IP69K/FVSL613 | Bore (d) N/A 50 mm | O.D. (D) N/A 3.5430 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Radial Load Rating (C0) N/A 4182 lbf18600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|