Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
51 - 100 of 141 | Results Per Page | View |
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Load Rating

Limiting Speed

Reference Speed

CAD

2207TN1-2RS-C3 N/A 35 mm N/A 72 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.51 º N/A 16100 N N/A 5110 N N/A 5600 rpm N/A N/A CAD Icon (for items table)
1307TN1 N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table)
2307TN1 N/A 35 mm N/A 80 mm N/A 31 mm N/A Open N/A 3 º N/A 17.22 º N/A 41200 N N/A 11200 N N/A 9000 rpm N/A 9800 rpm N/A CAD Icon (for items table)
2307TN1-2RS N/A 35 mm N/A 80 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 5200 rpm N/A N/A CAD Icon (for items table)
1307KTN1-C3 N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table)
1307TN1-C3 N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table)
2307KTN1-C3 N/A 35 mm N/A 80 mm N/A 31 mm N/A Open N/A 3 º N/A 17.22 º N/A 41200 N N/A 11200 N N/A 9000 rpm N/A 9800 rpm N/A CAD Icon (for items table)
1208TN1 N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table)
2208TN1 N/A 40 mm N/A 80 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 32800 N N/A 9450 N N/A 9000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
2208TN1-2RS N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table)
1208KTN1-C3 N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table)
1208TN1-C3 N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table)
2208KTN1-2RS-C3 N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table)
2208KTN1-C3 N/A 40 mm N/A 80 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 32800 N N/A 9450 N N/A 9000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
2208TN1-2RS-C3 N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table)
1308TN1 N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table)
2308TN1 N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
2308TN1-2RS N/A 40 mm N/A 90 mm N/A 33 mm N/A Seals N/A 1.5 º N/A 9.47 º N/A 30200 N N/A 9660 N N/A 4700 rpm N/A N/A CAD Icon (for items table)
2308KTN1 N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
1308KTN1-C3 N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table)
1308TN1-C3 N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table)
2308KTN1-C3 N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
2308TN1-C3 N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
1209TN1 N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table)
2209TN1 N/A 45 mm N/A 85 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 28600 N N/A 8980 N N/A 8500 rpm N/A 7800 rpm N/A CAD Icon (for items table)
2209TN1-2RS N/A 45 mm N/A 85 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 4700 rpm N/A N/A CAD Icon (for items table)
1209KTN1-C3 N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table)
1209TN1-C3 N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table)
2209KTN1-2RS-C3 N/A 45 mm N/A 85 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 4700 rpm N/A N/A CAD Icon (for items table)
2209KTN1-C3 N/A 45 mm N/A 85 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 28600 N N/A 8980 N N/A 8500 rpm N/A 7800 rpm N/A CAD Icon (for items table)
1309TN1 N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table)
2309TN1 N/A 45 mm N/A 100 mm N/A 36 mm N/A Open N/A 3 º N/A 15.85 º N/A 56300 N N/A 16600 N N/A 7000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
1309KTN1-C3 N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table)
1309TN1-C3 N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table)
2309KTN1-C3 N/A 45 mm N/A 100 mm N/A 36 mm N/A Open N/A 3 º N/A 15.85 º N/A 56300 N N/A 16600 N N/A 7000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
1210TN1 N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table)
2210TN1 N/A 50 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.13 º N/A 28800 N N/A 9460 N N/A 8000 rpm N/A 7100 rpm N/A CAD Icon (for items table)
2210TN1-2RS N/A 50 mm N/A 90 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 4200 rpm N/A N/A CAD Icon (for items table)
1210KTN1-C3 N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table)
1210TN1-C3 N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table)
2210KTN1-2RS-C3 N/A 50 mm N/A 90 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 4200 rpm N/A N/A CAD Icon (for items table)
2210KTN1-C3 N/A 50 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.13 º N/A 28800 N N/A 9460 N N/A 8000 rpm N/A 7100 rpm N/A CAD Icon (for items table)
1310TN1 N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table)
2310TN1 N/A 50 mm N/A 110 mm N/A 40 mm N/A Open N/A 3 º N/A 15.99 º N/A 67300 N N/A 20200 N N/A 6300 rpm N/A 7600 rpm N/A CAD Icon (for items table)
2310TN1-2RS N/A 50 mm N/A 110 mm N/A 40 mm N/A Seals N/A 1.5 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 3800 rpm N/A N/A CAD Icon (for items table)
1310KTN1-C3 N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table)
1310TN1-C3 N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table)
2310KTN1-C3 N/A 50 mm N/A 110 mm N/A 40 mm N/A Open N/A 3 º N/A 15.99 º N/A 67300 N N/A 20200 N N/A 6300 rpm N/A 7600 rpm N/A CAD Icon (for items table)
1211TN1 N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table)
2211TN1 N/A 55 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 8.19 º N/A 39500 N N/A 12500 N N/A 7000 rpm N/A 6800 rpm N/A CAD Icon (for items table)
51 - 100 of 141 | Results Per Page | View |
1 2 3