Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
101 - 141 of 141 | Results Per Page | View |
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Load Rating

Limiting Speed

Reference Speed

CAD

2211TN1-2RS N/A 55 mm N/A 100 mm N/A 25 mm N/A Seals N/A 1.5 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 3900 rpm N/A N/A CAD Icon (for items table)
1211KTN1-C3 N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table)
1211TN1-C3 N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table)
2211KTN1-2RS-C3 N/A 55 mm N/A 100 mm N/A 25 mm N/A Seals N/A 1.5 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 3900 rpm N/A N/A CAD Icon (for items table)
2211KTN1-C3 N/A 55 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 8.19 º N/A 39500 N N/A 12500 N N/A 7000 rpm N/A 6800 rpm N/A CAD Icon (for items table)
1311TN1 N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table)
2311TN1 N/A 55 mm N/A 120 mm N/A 43 mm N/A Open N/A 3 º N/A 15.57 º N/A 78300 N N/A 24000 N N/A 5700 rpm N/A 7100 rpm N/A CAD Icon (for items table)
1311KTN1-C3 N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table)
1311TN1-C3 N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table)
2311KTN1-C3 N/A 55 mm N/A 120 mm N/A 43 mm N/A Open N/A 3 º N/A 15.57 º N/A 78300 N N/A 24000 N N/A 5700 rpm N/A 7100 rpm N/A CAD Icon (for items table)
1212TN1 N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table)
2212TN1 N/A 60 mm N/A 110 mm N/A 28 mm N/A Open N/A 3 º N/A 8.88 º N/A 48600 N N/A 16500 N N/A 6300 rpm N/A 6400 rpm N/A CAD Icon (for items table)
2212TN1-2RS N/A 60 mm N/A 110 mm N/A 28 mm N/A Seals N/A 1.5 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 3500 rpm N/A N/A CAD Icon (for items table)
1212KTN1-C3 N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table)
1212TN1-C3 N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table)
2212KTN1-C3 N/A 60 mm N/A 110 mm N/A 28 mm N/A Open N/A 3 º N/A 8.88 º N/A 48600 N N/A 16500 N N/A 6300 rpm N/A 6400 rpm N/A CAD Icon (for items table)
1312TN1 N/A 60 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 8.64 º N/A 58300 N N/A 20800 N N/A 5500 rpm N/A 5200 rpm N/A CAD Icon (for items table)
2312TN1 N/A 60 mm N/A 130 mm N/A 46 mm N/A Open N/A 3 º N/A 15.18 º N/A 90600 N N/A 28200 N N/A 5200 rpm N/A 6800 rpm N/A CAD Icon (for items table)
1312KTN1-C3 N/A 60 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 8.64 º N/A 58300 N N/A 20800 N N/A 5500 rpm N/A 5200 rpm N/A CAD Icon (for items table)
2312KTN1-C3 N/A 60 mm N/A 130 mm N/A 46 mm N/A Open N/A 3 º N/A 15.18 º N/A 90600 N N/A 28200 N N/A 5200 rpm N/A 6800 rpm N/A CAD Icon (for items table)
1213TN1 N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table)
1213KTN1 N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table)
2213TN1 N/A 65 mm N/A 120 mm N/A 31 mm N/A Open N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A CAD Icon (for items table)
2213TN1-2RS N/A 65 mm N/A 120 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A CAD Icon (for items table)
1213KTN1-C3 N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table)
2213KTN1-2RS-C3 N/A 65 mm N/A 120 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A CAD Icon (for items table)
2213KTN1-C3 N/A 65 mm N/A 120 mm N/A 31 mm N/A Open N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A CAD Icon (for items table)
1313TN1 N/A 65 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A CAD Icon (for items table)
2313TN1 N/A 65 mm N/A 140 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A CAD Icon (for items table)
1313KTN1-C3 N/A 65 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A CAD Icon (for items table)
2313KTN1-C3 N/A 65 mm N/A 140 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A CAD Icon (for items table)
1214TN1 N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A CAD Icon (for items table)
2214TN1-2RS N/A 70 mm N/A 125 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 3100 rpm N/A N/A CAD Icon (for items table)
1214KTN1-C3 N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A CAD Icon (for items table)
2215TN1 N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Icon (for items table)
2215KTN1-C3 N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Icon (for items table)
2215TN1-C3 N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Icon (for items table)
2216TN1 N/A 80 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A CAD Icon (for items table)
2216KTN1-C3 N/A 80 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A CAD Icon (for items table)
2218TN1 N/A 90 mm N/A 160 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A CAD Icon (for items table)
2218KTN1-C3 N/A 90 mm N/A 160 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A CAD Icon (for items table)
101 - 141 of 141 | Results Per Page | View |
1 2 3