Industrial operators and rail fleets are under increasing pressure to cut energy usage, lower operating costs and meet aggressive sustainability targets. In applications ranging from pumps, compressors and gear drives to passenger trains and freight cars, traditional bearing designs can generate excess torque and heat—driving higher electricity consumption, accelerated wear and unnecessary carbon emissions. Timken® EnviroSpexx™ energy‑efficient roller bearings directly address these challenges with optimized internal geometries engineered to minimize rotational torque, reduce power loss and help equipment run cooler and more efficiently. These enhancements translate to measurable energy savings, reduced emissions and longer bearing life across both industrial and rail applications.
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

32010XQ-90NA1 N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 20 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
32005XQ-90NA1 N/A 25 mm0.9843 in N/A 47 mm1.8504 in N/A 15.000 mm0.5906 in N/A 11.5 mm0.4528 in N/A 15 mm0.5906 in N/A 36500 N8200 lbf N/A 35400 N7960 lbf N/A
30219Q-90NA1 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32.000 mm1.2598 in N/A 27 mm1.063 in N/A 34.5 mm1.3583 in N/A 314000 N70700 lbf N/A 327000 N73400 lbf N/A
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2