Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 112 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

P - Pitch

Chain Material

Roller Type

Types of Stainless Steel

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2082HNP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2082HCR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2082HCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2082HAS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2082HNS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2082HPS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2080HCS (2.000" Pitch) N/A 2.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2080HCH (2.000" Pitch) N/A 2.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2080HNP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2080HCR (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2080HCC (2.000" Pitch) N/A 2.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2080HAS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2080HNS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2080HPS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2102HCS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2102HCH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2102HNP (2.500" Pitch) N/A 2.500 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2102HCR (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2102HCC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2102HAS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2102HNS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2102HPS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2100HCS (2.500" Pitch) N/A 2.500 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2100HCH (2.500" Pitch) N/A 2.500 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2100HNP (2.500" Pitch) N/A 2.500 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2100HCR (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2100HCC (2.500" Pitch) N/A 2.500 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2100HAS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2100HNS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2100HPS (2.500" Pitch) N/A 2.500 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2122HCS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2122HCH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2122HNP (3.000" Pitch) N/A 3.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2122HCR (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2122HCC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2122HAS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2122HNS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2122HPS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2120HCS (3.000" Pitch) N/A 3.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2120HCH (3.000" Pitch) N/A 3.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2120HNP (3.000" Pitch) N/A 3.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2120HCR (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2120HCC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2120HAS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2120HNS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2120HPS (3.000" Pitch) N/A 3.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2162HCS (4.000" Pitch) N/A 4.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2162HCH (4.000" Pitch) N/A 4.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2162HNP (4.000" Pitch) N/A 4.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2162HCR (4.000" Pitch) N/A 4.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
51 - 100 of 112 | Results Per Page | View | Unit of Measure
1 2 3