Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
76 - 84 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Size

Part Number

Description 

Bore Size 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

CAD

Sort by
N/A C 3 HUB 3" 3/4X3/8 KW N/A 3 in N/A 3 N/A 4.750 in120.65 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A
N/A C 3 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A 3 N/A 4.750 in120.65 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 3-3/8 7/8X7/16KW N/A 3 3/8 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 2-15/16 3/4X3/8KW N/A 2 15/16 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 3-1/2 7/8X7/16KW N/A 3 1/2 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 3-1/2 *1"X1/2KW N/A 3 1/2 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 3.5 HUB 3-3/8 7/8KW WSS N/A 3 3/8 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C 4 HUB 3-1/2 * 3/4X3/8KW N/A 3 1/2 in N/A 4 N/A 6.250 in158.75 mm N/A 5.520 in140.21 mm N/A 3.270 in83.06 mm N/A 0.250 in6.35 mm N/A
76 - 84 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4