Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
26 - 50 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Size

Part Number

Description 

Bore Size 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

CAD

N/A C 1.5 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 1.5 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.1875/1.1895 1/4KW SS N/A 1 7/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.250/1.251 1/4KW N/A 1 1/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.251/1.252 1/4X1/8K N/A 1 1/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.376/1.377 5/16KW N/A 1 3/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.437/1.438 3/8KW&SS N/A 1 7/16 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.750/1.751 3/8KW N/A 1 3/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.752/1.753 3/8X3/16 N/A 1 3/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.875/1.876 1/2KW N/A 1 7/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1.876/1.877 1/2X1/4K N/A 1 7/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-1/2 *7/16X7/32KW N/A 1 1/2 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-11/16 3/8X3/16KW N/A 1 11/16 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-15/16 1/2X1/4KW N/A 1 15/16 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-3/4 3/8X3/16KW N/A 1 3/4 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
N/A C 2 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A CAD
26 - 50 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4