Batch CAD Cart (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Dimension HD

Dimension HL

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

Sort by
N/A C 3.5 HUB 65MM 18X4.4MMKW N/A 0.212 in5.38 mm N/A 4.250 in107.95 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A 0.670 in17.02 mm N/A
N/A C 2 HUB 26MM P7 8X3.3MMKW N/A 0.128 in3.25 mm N/A 2.060 in52.32 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A 0.440 in11.18 mm N/A CAD
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1