3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Timken Part Number |
Housing Material |
Bearing Number |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
Weight |
CAD |
---|---|---|---|---|---|---|---|
SUCSF204-12/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Bore Size N/A 3/4 in | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCPLF204-12/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/F | Bore Size N/A 3/4 in | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCSF204-12/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Bore Size N/A 3/4 in | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCPLF204-12/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/F | Bore Size N/A 3/4 in | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCSF204/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Bore Size N/A 20 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCPLF204/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC204/F | Bore Size N/A 20 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCSF204/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Bore Size N/A 20 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCPLF204/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC204/F | Bore Size N/A 20 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Weight N/A 0.6 Kg1.4 lb |
CAD
N/A ![]() |
SUCSF205/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Bore Size N/A 25 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCPLF205/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC205/F | Bore Size N/A 25 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCSF205/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Bore Size N/A 25 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCPLF205/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC205/F | Bore Size N/A 25 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCPLF205-16/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC205-16/F | Bore Size N/A 1 in | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCSF205-16/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/F | Bore Size N/A 1 in | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCSF205-16/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/F | Bore Size N/A 1 in | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCPLF205-16/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC205-16/F | Bore Size N/A 1 in | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Weight N/A 0.8 Kg1.8 lb |
CAD
N/A ![]() |
SUCSF206/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Bore Size N/A 30 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCPLF206/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC206/F | Bore Size N/A 30 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCSF206/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Bore Size N/A 30 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCPLF206/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC206/F | Bore Size N/A 30 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCSF206-19/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/F | Bore Size N/A 1 3/16 in | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCPLF206-19/F | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC206-19/F | Bore Size N/A 1 3/16 in | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCSF206-19/FVSL613 | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/F | Bore Size N/A 1 3/16 in | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCPLF206-19/FVSL613 | Housing Material N/A Cast Thermoplastic (Polymer) | Bearing Number N/A SUC206-19/F | Bore Size N/A 1 3/16 in | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.2 Kg2.6 lb |
CAD
N/A ![]() |
SUCSF206-20/F | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/F | Bore Size N/A 1 1/4 in | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Weight N/A 1.5 Kg3.3 lb |
CAD
N/A ![]() |