3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Timken Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A Cast Stainless Steel N/A SUC204-12/F N/A 0.7500 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.6 Kg1.323 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC204-12/F N/A 0.7500 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.29 Kg0.6 lb N/A CAD
N/A Cast Stainless Steel N/A SUC204-12/F N/A 0.7500 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.7 Kg1.5 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC204-12/F N/A 0.7500 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.7 Kg1.5 lb N/A CAD
N/A Cast Stainless Steel N/A SUC204/F N/A 20.000 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.6 Kg1.323 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC204/F N/A 20.000 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.29 Kg0.6 lb N/A CAD
N/A Cast Stainless Steel N/A SUC204/F N/A 20.000 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.7 Kg1.5 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC204/F N/A 20.000 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.7 Kg1.5 lb N/A CAD
N/A Cast Stainless Steel N/A SUC205/F N/A 25.000 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.7 Kg1.543 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC205/F N/A 25.000 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.35 Kg0.8 lb N/A CAD
N/A Cast Stainless Steel N/A SUC205/F N/A 25.000 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.8 Kg1.8 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC205/F N/A 25.000 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.8 Kg1.8 lb N/A CAD
N/A Cast Stainless Steel N/A SUC205-16/F N/A 1.0000 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.7 Kg1.543 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC205-16/F N/A 1.0000 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.35 Kg0.8 lb N/A CAD
N/A Cast Stainless Steel N/A SUC205-16/F N/A 1.0000 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.8 Kg1.8 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC205-16/F N/A 1.0000 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.8 Kg1.8 lb N/A CAD
N/A Cast Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.1 Kg2.425 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.55 Kg1.2 lb N/A CAD
N/A Cast Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.3 Kg2.9 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.3 Kg2.9 lb N/A CAD
N/A Cast Stainless Steel N/A SUC206-19/F N/A 1.1875 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.1 Kg2.425 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC206-19/F N/A 1.1875 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.55 Kg1.2 lb N/A CAD
N/A Cast Stainless Steel N/A SUC206-19/F N/A 1.1875 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.3 Kg2.9 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A SUC206-19/F N/A 1.1875 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.3 Kg2.9 lb N/A CAD
N/A Cast Stainless Steel N/A SUC206-20/F N/A 1.2500 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.1 Kg2.425 lb N/A CAD
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3