Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCST204/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCST205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCST206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST207/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST208/F | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCST209/F | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCST210/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCST204-12/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCST205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCST206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST206-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST207-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST207-23/F | Bore Size N/A 1 7/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-23/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST208-24/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCST209-27/F | Bore Size N/A 1 11/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-27/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCST210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCST210-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCST204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCST205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCST206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCST207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCST208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCST209/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCST210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCST204-12/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |