3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Timken Part Number

Housing Material

Bearing Number

Bore Size

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUCSTB204-12/F N/A Cast Stainless Steel N/A SUC204-12/F N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCSTB204-12/FVSL613 N/A Cast Stainless Steel N/A SUC204-12/FVSL613 N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCSTB204/F N/A Cast Stainless Steel N/A SUC204/F N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD
SUCSTB204/FVSL613 N/A Cast Stainless Steel N/A SUC204/FVSL613 N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD
SUCSTB205/F N/A Cast Stainless Steel N/A SUC205/F N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCSTB205/FVSL613 N/A Cast Stainless Steel N/A SUC205/FVSL613 N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCSTB205-16/F N/A Cast Stainless Steel N/A SUC205-16/F N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD
SUCSTB205-16/FVSL613 N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD
SUCSTB206/FVSL613 N/A Cast Stainless Steel N/A SUC206/FVSL613 N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCSTB206/F N/A Cast Stainless Steel N/A SUC206/F N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCSTB206-19/F N/A Cast Stainless Steel N/A SUC206-19/F N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCSTB206-19/FVSL613 N/A Cast Stainless Steel N/A SUC206-19/FVSL613 N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCSTB206-20/F N/A Cast Stainless Steel N/A SUC206-20/F N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD
SUCSTB206-20/FVSL613 N/A Cast Stainless Steel N/A SUC206-20/FVSL613 N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD
SUCSTB207-20/F N/A Cast Stainless Steel N/A SUC207-20/F N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCSTB207-20/FVSL613 N/A Cast Stainless Steel N/A SUC207-20/FVSL613 N/A 1 1/4 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCSTB207/F N/A Cast Stainless Steel N/A SUC207/F N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCSTB207/FVSL613 N/A Cast Stainless Steel N/A SUC207/FVSL613 N/A 35 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCSTB207-23/F N/A Cast Stainless Steel N/A SUC207-23/F N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD
SUCSTB207-23/FVSL613 N/A Cast Stainless Steel N/A SUC207-23/FVSL613 N/A 1 7/16 in N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD
SUCSTB208/F N/A Cast Stainless Steel N/A SUC208/F N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCSTB208/FVSL613 N/A Cast Stainless Steel N/A SUC208/FVSL613 N/A 40 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCSTB208-24/F N/A Cast Stainless Steel N/A SUC208-24/F N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD
SUCSTB208-24/FVSL613 N/A Cast Stainless Steel N/A SUC208-24/FVSL613 N/A 1 1/2 in N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD
SUCSTB209/F N/A Cast Stainless Steel N/A SUC209/F N/A 45 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2