Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 643 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Hygienic Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A SUC204/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A SUC204/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A SUC204/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD
26 - 50 of 643 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »