3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Housing Material

Bore Size (in)

Bore Size (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Housing Material

Bore Size

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A Cast Stainless Steel N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Stainless Steel N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 3/4 in N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Stainless Steel N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Stainless Steel N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 20 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.5 Kg1.1 lb N/A CAD
N/A Cast Stainless Steel N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Stainless Steel N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 25 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Stainless Steel N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Stainless Steel N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 1 in N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.6 Kg1.4 lb N/A CAD
N/A Cast Stainless Steel N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Stainless Steel N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 30 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Stainless Steel N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Stainless Steel N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 1 3/16 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1 Kg2.1 lb N/A CAD
N/A Cast Thermoplastic (Polymer) N/A 1 1/4 in N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 1.2 Kg2.6 lb N/A CAD
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3