3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Weight

CAD

N/A 12 mm N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 1/2 in N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 15 mm N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 5/8 in N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 17 mm N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 3/4 in N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 20 mm N/A 1.850 in47.000 mm N/A 1.220 in31.00 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A 0.35 lb0.16 Kg N/A CAD
N/A 7/8 in N/A 2.047 in52.000 mm N/A 1.343 in34.10 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.51 lb0.23 Kg N/A CAD
N/A 15/16 in N/A 2.047 in52.000 mm N/A 1.343 in34.10 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.46 lb0.21 Kg N/A CAD
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.343 in34.10 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.44 lb0.2 Kg N/A CAD
N/A 1 in N/A 2.047 in52.000 mm N/A 1.343 in34.10 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A 0.44 lb0.2 Kg N/A CAD
N/A 1 1/8 in N/A 2.441 in62.000 mm N/A 1.500 in38.10 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.75 lb0.34 Kg N/A CAD
N/A 30 mm N/A 2.441 in62.000 mm N/A 1.500 in38.10 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.71 lb0.32 Kg N/A CAD
N/A 1 3/16 in N/A 2.441 in62.000 mm N/A 1.500 in38.10 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.71 lb0.32 Kg N/A CAD
N/A 1 1/4 in N/A 2.441 in62.000 mm N/A 1.500 in38.10 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A 0.66 lb0.3 Kg N/A CAD
N/A 1 1/4 in N/A 2.835 in72.000 mm N/A 1.689 in42.90 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A 1.19 lb0.54 Kg N/A CAD
N/A 1 5/16 in N/A 2.835 in72.000 mm N/A 1.689 in42.90 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A 1.12 lb0.51 Kg N/A CAD
N/A 1 3/8 in N/A 2.835 in72.000 mm N/A 1.689 in42.90 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A 1.06 lb0.48 Kg N/A CAD
N/A 35 mm N/A 2.835 in72.000 mm N/A 1.689 in42.90 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A 1.06 lb0.48 Kg N/A CAD
N/A 1 7/16 in N/A 2.835 in72.000 mm N/A 1.689 in42.90 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A 0.99 lb0.45 Kg N/A CAD
N/A 1 1/2 in N/A 3.1500 in80.000 mm N/A 1.937 in49.20 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A 1.5 lb0.68 Kg N/A CAD
N/A 1 9/16 in N/A 3.1500 in80.000 mm N/A 1.937 in49.20 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A 1.32 lb0.6 Kg N/A CAD
N/A 40 mm N/A 3.1500 in80.000 mm N/A 1.937 in49.20 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A 1.41 lb0.64 Kg N/A CAD
N/A 1 5/8 in N/A 3.346 in85.000 mm N/A 1.937 in49.20 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A 1.72 lb0.78 Kg N/A CAD
N/A 1 11/16 in N/A 3.346 in85.000 mm N/A 1.937 in49.20 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A 1.63 lb0.74 Kg N/A CAD
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2