Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC206-18/FVSL525 | Bore Size N/A 1.1250 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC206-18/FVSL613 | Bore Size N/A 1.1250 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-18-IP69K/F | Bore Size N/A 1.1250 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-19/F | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC206-19/FVSL525 | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC206-19/FVSL613 | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-19-IP69K/F | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC206-19-IP69K/FVSL613 | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-20/F | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC206-20/FVSL525 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC206-20/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-20-IP69K/F | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC206-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-20/F | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-20/FVSL525 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC207-20/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-20-IP69K/F | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-21/F | Bore Size N/A 1.3125 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-21/FVSL525 | Bore Size N/A 1.3125 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUC207-21/FVSL613 | Bore Size N/A 1.3125 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-21-IP69K/F | Bore Size N/A 1.3125 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-22/F | Bore Size N/A 1.3750 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |