Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUC208-IP69K/F | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-26-IP69K/F | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-27-IP69K/F | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-28-IP69K/F | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC209-IP69K/F | Bore Size N/A 45 mm | Outside Diameter D N/A 3.3460 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-30-IP69K/F | Bore Size N/A 1.8750 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-31-IP69K/F | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-IP69K/F | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC210-32-IP69K/F | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUC201-IP69K/FVSL613 | Bore Size N/A 12 mm | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC201-8-IP69K/FVSL613 | Bore Size N/A 0.5000 in | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC202-IP69K/FVSL613 | Bore Size N/A 15 mm | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC202-10-IP69K/FVSL613 | Bore Size N/A 0.6250 in | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC203-IP69K/FVSL613 | Bore Size N/A 17 mm | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC204-IP69K/FVSL613 | Bore Size N/A 20 mm | Outside Diameter D N/A 1.850 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC205-IP69K/FVSL613 | Bore Size N/A 25 mm | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-IP69K/FVSL613 | Bore Size N/A 30 mm | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-19-IP69K/FVSL613 | Bore Size N/A 1.1875 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC206-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5000 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUC207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |