Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCPLP205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP205/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP205-15/FVSL525 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP205-15/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP205-15-IP69K/F | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSP205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSP205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP207-20/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP207-20/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP207-23/F | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP207-23/FVSL613 | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP207-23-IP69K/F | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |