Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCBP205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP206-18/F | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP206-18/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-18/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP206-18/FVSL525 | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-18/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCBP206-18/F | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP206-18/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCPLP206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSP206-19/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP206-19/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP206-19/FVSL525 | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSP206-19-IP69K/F | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCPLP206-19-IP69K/F | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSP206-19-IP69K/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-19-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP206-19-IP69K/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-19/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP206-19/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-19/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |