Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCSP210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSP210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP210/F | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP210/FVSL525 | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP210/F | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCBP210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBP210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP210/F | Bore Size N/A 50 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC210/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCPLP210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC210/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCPLP210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC210-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCPLP210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC210-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP210/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSP210/FVSL525 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCSP210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSP210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSP210-IP69K/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP210-32/F | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL525 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCAP210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCAP210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32-IP69K/F | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCAP210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32-IP69K/FVSL613 | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |