Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCATBY205/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205/F | Bore Size N/A 25 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBYM205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-16/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-16/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBYM205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBYM205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBYM205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-14/FVSL525 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |