Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCSTB205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTB205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTB205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM205-14-IP69K/F | Bore Size N/A 0.8750 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM205-15-IP69K/F | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCSTBYM205-14-IP69K/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM205-15-IP69K/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCSTBYM205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCATBY205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-15/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Solid Lube | CAD N/A |
SUCATBY205-14/FVSL525 | Bore Size N/A 0.8750 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205-15/FVSL525 | Bore Size N/A 0.9375 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCATBY205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-16/FVSL525 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Food Grade Graphite Solid Lube | CAD N/A |
SUCBTBY205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |
SUCBTBY205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | Lubrication Type N/A Standard Food Safe Grease | CAD N/A |