Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCBFB204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCBFB204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCBFB204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCBFB204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCPLFB205/F | Bore Size N/A 25 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFB205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFB205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-15/FVSL613 | Bore Size N/A 0.9375 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCBFBQK205-16/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFB205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFB205-16/FVSL525 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFBQK205-14/F | Bore Size N/A 0.8750 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFBQK205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFBQK205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFBQK205-16/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFBQK205-14/FVSL613 | Bore Size N/A 0.8750 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |