Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCSFBQK209/FVSL525 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-28/FVSL525 | Bore Size N/A 1 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-27/FVSL525 | Bore Size N/A 1 11/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-27/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-26/FVSL525 | Bore Size N/A 1 5/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-26/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-28/FVSL613 | Bore Size N/A 1 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-27/FVSL613 | Bore Size N/A 1 11/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-27/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-26/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-26/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209/F | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-28/F | Bore Size N/A 1 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-27/F | Bore Size N/A 1 11/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-27/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCSFBQK209-26/F | Bore Size N/A 1 5/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-26/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | CAD N/A |
SUCBFB208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-25-IP69K/FVSL613 | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-25-IP69K/F | Bore Size N/A 1.5625 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCAFB208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |
SUCBFB208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |