Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCAFB210-32/F | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-32-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-32/F | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-32/FVSL525 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-32-IP69K/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-32-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-31/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCAFB210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-31/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCBFB210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-31/F | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |
SUCSFBQK210-31/FVSL525 | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N | CAD N/A |