Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
SUCSFLSQK204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-12/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-12/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-12/FVSL525 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFL204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFL204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCPLFL204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCPLFL204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFL204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFL204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCPLFL204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCPLFL204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLY204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCBFLQK204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCBFLQK204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCBFLQK204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCBFLQK204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLQK204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |
SUCSFLQK204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A ![]() |