Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 25 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.1875 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
N/A 1.2500 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
151 - 175 of 679 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »