Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
SUCSFLQK209/F | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | CAD N/A |
SUCSFLQK210/F | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | CAD N/A |
SUCSFLQK204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | CAD N/A |
SUCSFLQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCSFLQK206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | CAD N/A |
SUCSFLQK207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | CAD N/A |
SUCSFLQK208/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | CAD N/A |
SUCSFLQK209/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | CAD N/A |
SUCSFLQK210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | CAD N/A |
SUCSFLQK204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | CAD N/A |
SUCSFLQK205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCSFLQK206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | CAD N/A |
SUCSFLQK207/FVSL525 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | CAD N/A |
SUCSFLQK208/FVSL525 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | CAD N/A |
SUCSFLQK209/FVSL525 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | CAD N/A |
SUCSFLQK210/FVSL525 | Bore Size N/A 50 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | CAD N/A |
SUCSFLSQK204/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | CAD N/A |
SUCSFLSQK205/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCSFLSQK206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | CAD N/A |
SUCSFLSQK207/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | CAD N/A |
SUCSFLSQK204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | CAD N/A |
SUCSFLSQK205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | CAD N/A |
SUCSFLSQK206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | CAD N/A |
SUCSFLSQK207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | CAD N/A |
SUCSFLSQK204/FVSL525 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | CAD N/A |